IESNA:LM-63-2002
[TEST]P1198130
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1B-935-U-SLL-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 90 CRI, 3500K, 450mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3006
TILT=NONE
26 -1 1 37 41 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
416.2 466.3 521.2 575.7 620.8 650.7 665.6 672 678 686.3
697.7 711.3 729.1 747.2 766.6 793.1 831.2 886.7 968.7 1082.4
1233.4 1432.6 1704.3 2041.4 2258.9 2206.3 2044.9 1822.9 1583.3 1356
1123.4 866.8 593.3 348.7 141.4 35.6 0
416.2 469.9 529.5 591.6 640.9 673.2 689.2 693.9 696.4 697.7
700.8 704.9 710.3 712.6 719.8 736 764.3 809.5 882.6 990.1
1134.8 1336.7 1640.5 2087 2680.7 2869.5 2717.1 2536.3 2336.3 2128
1820.7 1422.7 991.5 603.6 238.4 76.2 0
416.2 477.7 548.1 620 679.4 715.5 725.8 719.4 704.1 681.9
657.5 634.1 610.9 589.4 578.8 591.4 646.5 744.3 862.5 973.3
1078.3 1200.7 1368 1609.2 2071.2 2624.6 2511.7 2243.5 2067.5 1947
1775.3 1527 1193 830.4 324.7 53.4 0
416.2 481.9 567.4 645.7 708.2 738.7 738 711.7 670.1 626.2
584.6 549.8 522.9 507.1 522.7 599.9 731.4 892.1 1061.7 1240.4
1435.9 1622.1 1799.7 2005.8 2310.4 2699.3 2774.9 2574.4 2349.6 2119.1
1845.3 1477.7 1042.5 504.7 197.6 22.2 0
416.2 488.3 571.5 654 717.7 748.4 735.3 689 630.4 583.3
541.5 508.2 484.4 479 523.9 643 819.8 1042 1316 1649
2014.1 2389.5 2764.8 3102.1 3485.4 3837.9 3927.1 3765.8 3458.3 3048
2508.6 1765.8 1146 633.7 305.7 35.4 0
416.2 488.7 572.6 654 715.7 743 729.8 684.6 626.4 574.2
532.4 499.7 478.2 481.3 543.8 684.2 886.7 1152.2 1489.5 1873.5
2264.9 2648 3033.3 3430.5 3879.7 4206.2 4224.7 3967.1 3518.1 2924.2
2303.4 1710.9 1118 650.4 257.8 32.5 0
416.2 488.7 570.5 649 705.5 731.4 728.3 699.1 654.2 604.9
561 528.3 505.7 503.8 553.1 676.5 857.5 1073.9 1326.8 1607.2
1887.3 2168.8 2439.2 2710.9 3083.2 3448.1 3545.7 3364 3055.3 2653.3
2204.6 1708.8 1287 766.4 291 25.7 0
416.2 483.1 559.3 630.8 682.5 709 717.5 712.8 693.1 663.5
630.6 598.9 571.5 556.8 570.5 637.4 759 915.7 1082.8 1237.7
1387.2 1518.5 1642.4 1815.5 2144.7 2475.5 2432.8 2152 1892.7 1663.5
1377.3 1035 694.3 337.8 94.8 11.6 0
416.2 482.9 551 613.8 659.1 684.4 698.9 708.2 713 714.4
711.9 704.9 696.2 686.7 685.2 702 753.4 843.2 969.1 1112.4
1276.7 1480.4 1749.6 2099.2 2466.6 2535.7 2151 1662.2 1222.6 890.2
698.7 510.5 370.3 217.9 60.7 2.5 0
416.2 471.5 528.9 581.7 620.2 643.4 660.6 675.5 689.4 707
726 745.1 769.3 792.5 824 871 938.7 1035.4 1181.8 1381.4
1625.4 1908.5 2244.8 2620.8 2755.6 2557 2087.6 1566.6 1058 763.1
552.1 368.4 221.8 51.1 1.2 0 0
416.2 470.3 524.1 569.7 604.5 625.6 641.1 657.3 672.6 690.2
711.7 734.9 763.7 795.2 834.5 890.7 968.1 1072.9 1211.2 1388.3
1617.5 1892.3 2147 2294.9 2266.7 2049.7 1647.5 1195.3 767 545.2
376.3 235.9 131.3 28.6 0 0 0
416.2 462.2 511.1 550.8 580.5 599.9 613.4 628.1 643.6 659.6
679.6 703.7 731.6 762.7 800 848.8 914.5 1001.2 1112.2 1266.5
1467.6 1660.6 1755.2 1722.7 1608.6 1417.3 1115.8 755 407.7 240.8
132.7 59.4 23 2.9 0 0 0
416.2 457.4 495.3 523.1 544 556.6 565.5 577.1 587.3 597
610.7 628.9 650.4 671.2 693.3 720.4 752.3 790.6 837.6 884.7
898.9 851.7 732.2 592 435.9 302.5 213.7 154.3 108.3 77.9
52.6 31.5 17.6 7.9 1.4 0 0
416.2 445.6 473.8 494.5 506.5 512.7 517.1 518.9 517.7 512.9
505.9 502.2 498 488.1 466.3 435.3 403 372.1 345.6 327.6
318.5 310.2 298.8 279.6 264.9 253.5 218.3 176.8 116.8 81.8
58.4 40.6 26.9 11.6 1.7 0 0
416.2 433.8 454.1 469.5 477.7 479.8 475 462.2 441.5 414.6
385.6 362.2 346.9 337.5 330.1 319.1 303.4 288.3 276.5 270.2
270.2 271.9 272.3 270.7 258.4 231.5 202.9 183.9 154.9 124.5
90.3 59.2 32.3 12.6 0.8 0 0
416.2 424.3 434 445.2 453.3 452.5 441.5 420.2 394.3 370.1
350 335.7 327.4 321.2 313.9 302.8 287 268 249.3 234.6
226.8 227.8 234.2 238.6 236.9 229.7 213.9 188.4 160.1 133.4
108.3 85.1 61.9 36 15.5 0 0
416.2 411.5 414.6 422.4 431.1 435.3 428.9 414.8 399 385
370.7 354.5 337.8 321.4 305.4 288.7 270.2 250.8 232.3 217.2
203.8 192.4 182.6 176.4 174.6 173.9 170.6 163.2 150.3 132.3
102.1 70 38.7 20.5 7.5 0 0
416.2 403 395.3 397 409.6 425.8 438.4 439.4 430.5 416.4
400.1 380.6 358 334.2 311.7 290.1 269.6 249.7 231.9 218.1
207.9 201.3 195.9 189.3 179.1 163.2 146.6 134.6 123.8 111.8
96.1 74.3 47.8 27.7 9.1 0 0
416.2 392.8 375 372.3 384.8 416 449.6 465.3 460.6 442.7
421.4 399.7 376.7 351.2 325.7 300.9 277.5 256 237.1 222.6
211.6 204 200.9 198.8 194.2 184.3 172.3 158.6 144.8 128.6
108.9 84.9 62.5 39.3 12.8 0 0
416.2 383.1 356.4 343.1 349.6 381 427.2 464.3 473.2 457.7
431.8 406.9 383.9 359.9 336.1 312.3 288.7 265.7 245.6 230.3
217.4 208.9 202.7 200 196.1 188.9 178.5 166.9 154.3 140.2
120.7 95.9 70.4 38.7 12 0.4 0
416.2 374.4 345 327.6 330.1 358.3 400.9 438.2 459.1 453.3
431.6 406.9 383.9 361.2 338.8 316.4 293.2 270.4 250.6 233.8
219.5 209.8 202.5 198.2 193.6 185.3 173.1 159.9 146.6 131.1
111.8 86.6 63 33.5 9.1 0 0
416.2 372.7 337.8 313.5 309 327.6 360.9 399 424.3 426.8
413.3 392.4 371.7 352.5 333.4 312.9 291.4 269.6 249.5 232.3
217.6 207.1 198 189.7 179.7 165 144.5 120.7 98.4 79.9
61.7 41.2 25.1 12.6 1 0 0
416.2 362.6 319.5 285.6 268.8 269.6 280.2 294.5 305.9 311.9
311.9 304.4 294.9 284.7 273.6 261.8 250.2 237.5 222.4 206.9
192 175 157.4 142.1 126.5 105.6 84.9 69.8 57.8 46
33.8 20.9 9.7 2.7 0 0 0
416.2 355.1 305.7 264.4 239 228 224.5 224.1 222.8 221
217 209.6 200.7 190.1 177.7 167.5 157.6 149.9 145 142.9
140.2 134.4 125.1 113.3 99.2 84.5 70.8 58.8 47.4 37.1
26.5 14.9 6.4 1 0 0 0
416.2 351.4 296.3 251.4 221.8 207.1 199.4 192.8 185.3 177.1
169.6 163.6 156.8 151.2 144.5 137.9 130.9 121.8 111.6 103.1
94.4 86.6 79.7 74.3 68.3 60.9 52.6 44.3 35.4 27.1
18.4 11.6 5.6 0.2 0 0 0
416.2 348.3 290.7 244.6 213.5 196.9 186.8 177.1 167.7 158.4
149.5 141.9 134.6 127.4 120.7 114.3 107.5 100.4 93.8 86.8
80.1 74.3 69.2 63.6 56.9 51.1 44.5 37.1 28.6 21.1
15.3 9.1 3.1 0 0 0 0
416.2 351.2 292.6 245.6 212.1 192.6 179.5 169.6 161.1 152.8
144.5 136.7 128.6 121.4 114.7 108.1 101.3 93.8 86.4 78.7
72.1 66.5 61.7 57.6 53.4 48.9 42.7 35.8 29.8 24.6
19.1 13 4.8 0 0 0 0
416.2 352.9 294.7 247 211.2 187.6 173.7 164.8 157 148.7
140.8 132.9 125.9 119.3 113.1 106.4 99.8 92.4 84.9 77.4
70.8 66.1 62.1 58.8 54.9 49.5 42.2 36.2 31.7 26.9
21.1 14.1 5.6 1.7 0 0 0
416.2 352.9 297 248.9 210.6 183.7 169 160.5 152.6 144.8
136.1 128.6 122.2 115.1 108.3 101.5 94.4 87.4 80.3 73.7
68.3 64.8 61.5 58 52.6 45.1 36 31.7 27.1 22.2
16.2 8.5 3.5 0.8 0 0 0
416.2 359.9 305.9 257.6 215.8 184.5 167.9 159 151.2 144.5
136.9 129.6 122.6 115.8 108.7 101.9 94.8 88 81.6 75.8
71 67.3 63.6 59 52.4 41.8 31.5 27.1 22.8 18
12.8 7.5 3.9 1.7 0.4 0 0
416.2 364.1 311.9 263.6 220.3 187.4 169 159.2 151.6 144.5
137.3 130.3 123.4 116.6 110 103.3 96.5 89.9 83.7 78.1
73.3 69.4 65.2 60.1 52.8 41.8 31.1 26.7 22.2 17.6
12.2 7.2 4.1 2.1 1 0 0
416.2 365.7 315.8 268.8 224.5 192.6 169.8 160.3 151.8 145.8
139 132.1 125.5 118.9 112.4 106.2 99.6 93 86.8 80.6
75.6 71.4 67.1 62.3 53.4 42.5 32.9 28.8 24 19.3
13.7 8.3 5 3.1 1.9 0.8 0
416.2 377.3 333.8 288.9 244.4 205.2 177.7 162.4 154.1 147.4
141.4 135.2 129 122.8 116.4 110 103.5 96.9 90.9 85.1
79.9 75.2 70.4 65 58.4 49.9 39.3 33.5 28.6 23.6
18 11.4 7 4.6 3.3 1.7 0
416.2 386 350.2 310.2 267.5 227 193 167.5 154.9 147.4
141.4 135.4 129.4 123.2 117 110.4 103.3 96.9 90.7 84.9
80.1 75.2 70 64.2 57.8 50.7 42.7 35.8 30.9 25.9
20.7 14.9 7.7 4.6 2.9 1.4 0
416.2 394.3 369.2 337.5 302.1 263.2 225.1 188.4 160.7 148.9
141.9 135.4 129.4 123.2 116.6 110.2 103.3 96.5 89.9 82.8
76.2 70 64.2 58.8 54.3 48.9 42.2 35.2 28.6 23.4
18.8 14.1 7.9 3.5 1.9 0.6 0
416.2 407.5 395.5 377.1 347.3 313.1 278.9 244.1 199 162.8
145.6 137.5 130.9 124.5 118.2 111.8 105.2 98.6 91.7 84.5
77.7 70.8 64.6 58.8 53.2 47.4 41.2 35.2 28.6 21.7
16.8 11.8 7.5 3.9 1.9 0.8 0
416.2 421.2 423.7 421.2 406.9 384.6 358 328.6 291 242.3
192 154.7 136.9 128.8 122.8 117 110.8 105.4 100.2 94
87.8 80.1 72.5 65.4 59.8 54.5 59.8 62.7 47.4 37.9
25.1 18.4 10.6 5.2 2.5 1.2 0
416.2 434.7 452.7 467.4 473.2 468.6 453.9 434.7 416.6 395.1
362.2 317.5 265.1 211.6 168.4 145.4 138.7 133.8 125.1 117.2
111.2 105.8 98.2 92.6 97.5 101.3 85.3 64.8 39.3 29.4
22 15.9 10.8 6.2 3.1 1 0
416.2 448.3 482.1 513.6 537 550.4 551.3 543.6 536.3 534.1
532.6 526.4 514.2 498.9 479.4 456.8 428.5 401.3 391.8 427.4
504.7 578.2 589.1 510.7 360.3 213.5 126.1 79.3 54.9 40.2
30.4 22 14.9 8.5 3.3 0.8 0
416.2 461.6 509 556 595.4 620.6 632.6 636.8 640.9 648.2
659.3 673.8 691.2 707.2 723.1 735.1 754.2 788.4 852.1 956.5
1091.9 1238.8 1382.1 1492.2 1505.1 1401.7 1203.4 940.2 656.4 410.2
238.4 141.9 80.8 30.4 9.3 0.4 0
416.2 466.3 521.2 575.7 620.8 650.7 665.6 672 678 686.3
697.7 711.3 729.1 747.2 766.6 793.1 831.2 886.7 968.7 1082.4
1233.4 1432.6 1704.3 2041.4 2258.9 2206.3 2044.9 1822.9 1583.3 1356
1123.4 866.8 593.3 348.7 141.4 35.6 0
